IESNA:LM-63-2002
[TEST]P943440
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7D-935-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]50923
TILT=NONE
182 -1 1 37 11 1 1 1.5 1.5 0
1 1 512.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
4645.2 4616.1 4555.2 4502.3 4489 4494.3 4510.2 4539.3 4565.8 4573.7
4576.4 4616.1 4698.1 4833.1 5058.1 5375.7 5762.2 6228 6823.6 7532.9
8337.5 9322.2 10515.9 11873.7 13334.8 14904.4 16410.4 17111.8 16084.8 12429.6
6762.7 1908.4 585 346.7 198.5 82.1 0
4645.2 4629.3 4565.8 4512.9 4499.6 4502.3 4518.2 4547.3 4571.1 4579
4584.3 4626.7 4706.1 4849 5068.7 5389 5780.7 6249.2 6860.6 7570
8401.1 9414.8 10656.2 11984.9 13472.4 15081.7 16556 17191.2 15923.4 12151.6
6447.7 1789.3 566.4 317.6 185.3 74.1 0
4645.2 4624 4563.2 4507.6 4483.7 4486.4 4494.3 4510.2 4520.8 4531.4
4547.3 4592.3 4677 4812 5034.3 5328.1 5703.9 6148.6 6723 7424.4
8300.5 9396.3 10682.6 12111.9 13594.2 15166.4 16651.3 17424.1 16484.5 13125.7
7792.3 2874.5 767.6 381.1 225 87.3 0
4645.2 4613.4 4555.2 4494.3 4462.6 4454.6 4459.9 4462.6 4462.6 4481.1
4507.6 4557.9 4642.6 4774.9 4965.5 5246 5619.2 6074.5 6648.9 7347.6
8295.2 9428 10873.2 12501 14168.5 15804.3 17331.5 18194.4 17717.9 15235.2
10460.3 5060.8 1524.6 555.8 270 84.7 0
4645.2 4613.4 4557.9 4494.3 4454.6 4446.7 4452 4452 4452 4473.2
4520.8 4565.8 4637.3 4751.1 4923.1 5182.5 5558.4 6026.9 6603.9 7339.7
8311.1 9605.4 11275.5 13252.7 15285.5 17106.5 18575.5 19507.2 19618.4 18347.9
14631.7 8800.7 3737.3 952.9 320.3 74.1 0
4645.2 4605.5 4549.9 4486.4 4444 4436.1 4444 4454.6 4454.6 4475.8
4526.1 4563.2 4618.7 4740.5 4923.1 5182.5 5547.8 6026.9 6614.5 7390
8403.7 9796 11664.6 13943.5 16256.9 18265.8 19737.5 20833.3 21505.6 21076.8
18268.5 12826.6 6143.3 1929.5 410.3 95.3 0
4645.2 4613.4 4555.2 4489 4446.7 4436.1 4441.4 4452 4452 4473.2
4520.8 4571.1 4642.6 4759 4939 5203.7 5574.2 6040.1 6622.4 7358.2
8329.6 9626.6 11304.7 13252.7 15264.3 17125 18660.2 19729.5 19872.5 18474.9
14967.9 9139.5 3591.8 926.4 267.3 71.5 0
4645.2 4618.7 4563.2 4497 4454.6 4444 4452 4459.9 4467.9 4489
4523.4 4579 4669 4804 4997.2 5264.6 5643.1 6103.6 6678 7397.9
8350.8 9552.4 11005.6 12591 14213.5 15851.9 17405.6 18276.4 17680.9 15354.3
10759.4 5171.9 1543.1 579.7 275.3 84.7 0
4645.2 4626.7 4568.4 4504.9 4470.5 4465.2 4475.8 4497 4515.5 4534
4557.9 4605.5 4698.1 4843.7 5060.8 5359.8 5733.1 6185.7 6752.1 7437.6
8305.8 9383 10645.6 12024.6 13464.5 15020.8 16550.7 17320.9 16511 13731.8
8676.3 3409.1 976.7 465.8 248.8 100.6 0
4645.2 4632 4571.1 4507.6 4478.5 4475.8 4494.3 4531.4 4563.2 4581.7
4600.2 4647.8 4735.2 4883.4 5111 5431.3 5823 6296.8 6879.1 7583.2
8398.4 9412.2 10579.4 11889.6 13281.8 14824.9 16293.9 16871 15780.5 12249.6
6712.4 2022.2 616.7 312.3 166.8 66.2 0
4645.2 4629.3 4571.1 4507.6 4478.5 4478.5 4497 4531.4 4565.8 4581.7
4597.6 4637.3 4727.3 4867.5 5092.5 5404.8 5793.9 6288.9 6873.8 7540.8
8342.8 9314.2 10476.2 11794.3 13123 14666.1 16166.9 16876.2 15955.1 12617.5
7149.1 2247.2 651.1 338.8 174.7 60.9 0
